Clutches & Brakes
Pan Conveyor
Products

Svendborg Caliper Brakes
Svendborg Caliper Brakes paired with the SOBO™ iQ controller provide precise, reliable stopping for heavy‑duty applications. The spring‑applied, hydraulically released brakes ensure fail‑safe performance, while SOBO™ iQ delivers controlled, low‑wear braking through advanced pressure and speed modulation for consistent stopping times and smoother operation.

Stromag HPB Brakes
HPB elecromagnetic brakes are engineered to deliver peak performance while occupying minimal space. These compact, modular brakes provide exceptional stopping power, quick response times, and high heat dissipation, ensuring reliable performance for high-speed applications. The optional IIoT Monitoring offers a compeltely sensorless detection of the brake Stauts.

Stearns SAB Series Solenoid Actuated Brakes
Designed for industrial applications requiring high performance in a compact, lightweight package. The SAB 56,000 Series is spring-set, electrically released, and features an adjustable torque down to 50% of rated nameplate torque. Universal mounting through 15 lb-ft, the 20 and 25 lb-ft are supplied with springs for vertical modification.

Stieber Overrunning Clutches and Backstops
With over 60 years of proven expertise, Stieber delivers high-precision freewheels and backstops engineered for demanding applications. Our overrunning clutches ensure smooth disengagement of drives, while backstops provide reliable protection against reverse rotation, keeping your material handling systems safe and efficient. Discover how Stieber’s advanced technology can optimize your bucket elevator performance.

Formsprag Overrunning Clutches and Backstops
For over 50 years, Formsprag has led the industry in long life overrunning clutches, backstops, and clutch couplings. With the broadest range of sprag and ramp and roller designs, Formsprag delivers exceptional reliability, precision, and durability, ensuring smooth, dependable performance in demanding industrial applications.