Clutches & Brakes
Drag Conveyor
Products

Wichita™ LI-SSB-Brakes
Wichita LI‑SSB Brakes are fail‑safe, spring‑set, air‑released units engineered for rapid response and high‑cycle stopping. With low‑inertia components and full‑circle friction discs, they provide fast deceleration, reduced heat generation, and reliable performance. Multiple configurations support varied torque, thermal, and mounting requirements in demanding industrial applications

Stromag HPB Brakes
HPB elecromagnetic brakes are engineered to deliver peak performance while occupying minimal space. These compact, modular brakes provide exceptional stopping power, quick response times, and high heat dissipation, ensuring reliable performance for high-speed applications. The optional IIoT Monitoring offers a compeltely sensorless detection of the brake Stauts.

Stearns SAB Series Solenoid Actuated Brakes
Designed for industrial applications requiring high performance in a compact, lightweight package. The SAB 56,000 Series is spring-set, electrically released, and features an adjustable torque down to 50% of rated nameplate torque. Universal mounting through 15 lb-ft, the 20 and 25 lb-ft are supplied with springs for vertical modification.

Stieber Overrunning Clutches and Backstops
With over 60 years of proven expertise, Stieber delivers high-precision freewheels and backstops engineered for demanding applications. Our overrunning clutches ensure smooth disengagement of drives, while backstops provide reliable protection against reverse rotation, keeping your material handling systems safe and efficient. Discover how Stieber’s advanced technology can optimize your bucket elevator performance.

Formsprag Overrunning Clutches and Backstops
For over 50 years, Formsprag has led the industry in long life overrunning clutches, backstops, and clutch couplings. With the broadest range of sprag and ramp and roller designs, Formsprag delivers exceptional reliability, precision, and durability, ensuring smooth, dependable performance in demanding industrial applications.